Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
CKD
FP* series for food manufacturing processes
FP1
Tie rod cylinder SCG-FP1 series
With switch SCG - Tie rod cylinder, double acting single rod type
CKD
...
FP1
Tie rod cylinder SCG-FP1 series
With switch SCG - Tie rod cylinder, double acting single rod type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SCG-00-50B-25-T0H-R-FP1
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Type
TYPE
Mounting style
MS
Bore size
BORE [mm]
Head end port direction
PTT
Cushion type
CUS
Stroke length
STROKE [mm]
Switch model number
SWM
Lead wire direction
LWD
Lead wire length
LWL
Switch position
SWP
Option bellows
OPTBLWS
Option piston rod material
OPTPRM
Accessory
ACC1
Accessory
ACC2
Position of stroke
POS [mm]
1
2
3
4
5
6
SCG
00: Basic type
32
Blank:Rc thread
B: Both sides air cushion (basic type)
25
T0: Reed, 1 color light, 2 wire
H: Axial
Blank: 1 m lead wire
R: One on rod side
None
None
None
None
0
SCG
00: Basic type
40
Blank:Rc thread
B: Both sides air cushion (basic type)
25
T0: Reed, 1 color light, 2 wire
H: Axial
Blank: 1 m lead wire
R: One on rod side
None
None
None
None
0
SCG
00: Basic type
50
Blank:Rc thread
B: Both sides air cushion (basic type)
25
T0: Reed, 1 color light, 2 wire
H: Axial
Blank: 1 m lead wire
R: One on rod side
None
None
None
None
0
SCG
00: Basic type
63
Blank:Rc thread
B: Both sides air cushion (basic type)
25
T0: Reed, 1 color light, 2 wire
H: Axial
Blank: 1 m lead wire
R: One on rod side
None
None
None
None
0
SCG
00: Basic type
80
Blank:Rc thread
B: Both sides air cushion (basic type)
25
T0: Reed, 1 color light, 2 wire
H: Axial
Blank: 1 m lead wire
R: One on rod side
None
None
None
None
0
SCG
00: Basic type
100
Blank:Rc thread
B: Both sides air cushion (basic type)
25
T0: Reed, 1 color light, 2 wire
H: Axial
Blank: 1 m lead wire
R: One on rod side
None
None
None
None
0
Pokaż skompresowany wyświetlacz (6 konfigurowalny produkt)
Informacja o części
Podobne części
Request for quote (RFQ)
CKD
- With switch SCG
Shorttext
Tie rod cylinder, double acting single rod type
Ostatnia aktualizacja
17.04.2024 05:27:37
Urządzenie
słowa kluczowe
Double acting single rod
Series
Tie rod cylinder
food
manufacturing processes
switch
type
Klasyfikacje
CNS
CNSERPBASE Object Properties